Download document () of 20

BAB2030D

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting,30 A,10 kAIC,Two-pole,240 V,Non-Interchangeable,Q7,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2030D
UPC
786679153192
Product Length/Depth
3.8 in
Product Height
4.8 in
Product Width
2.2 in
Product Weight
0.65 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Two-pole
Terminals
Ring or spade lug
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
High intensity discharge

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.