Download document () of 20

BAB2100S1

Quicklag Industrial Thermal-Magnetic Circuit Breaker, Two-pole, 24,48V/dc shunt trip, 100A, 10 kAIC, 120/240V, Non-Interchangeable

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB2100S1
UPC
786679377529
Product Length/Depth
5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Two-pole
Type
Thermal magnetic circuit breakers

Performance Ratings

Amperage Rating
100 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
120/240 V

Miscellaneous

Quantity
7
Special features
24,48V/dc shunt trip

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.