Download document () of 20

BAB3030HG

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,30 A,10 kAIC,Three-pole,240 V,Interchangeable,BAB,Distribution panels 240V (Three-phase, four-wire maximum),Four-wire,Three-phase

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3030HG
UPC
786679139554
Product Length/Depth
3 in
Product Height
4.8 in
Product Width
3.6 in
Product Weight
0.8 lb
Warranty
1 year
Certifications
UL Listed

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Number of wires
4
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
30 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Special features
  • Bolt-on mounting
  • 400 Hz calibrated
Used with
Distribution panels 240 V (Three-phase, four-wire maximum)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.