Download document () of 20

BAB3040H

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,Bolt-on mounting,40 A,6 kAIC,Three-pole,240/415 V,Non-Interchangeable,Q32,BAB

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3040H
UPC
786679303405
Product Length/Depth
3.8 in
Product Height
4.7 in
Product Width
2.2 in
Product Weight
0.87 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
40 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.