Download document () of 20

BAB3050HS

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Three-pole, 120VAC Shunt Trip, 50A, 10 kAIC, 240V, Non-Interchangeable, Bolt-on mounting

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3050HS
UPC
786679509678
Product Length/Depth
3.6 in
Product Height
3.5 in
Product Width
4 in
Product Weight
1.3 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
50 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Shunt trip
120V
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.