Download document () of 20

BAB3080HS

Eaton BAB thermal magnetic circuit breaker,Quicklag industrial thermal-magnetic circuit breaker,80 A,10 kAIC,Three-pole,240 V,Non-Interchangeable,Q32,BAB,120VAC Shunt trip

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3080HS
UPC
786679509708
Product Length/Depth
4.1 in
Product Height
3.5 in
Product Width
3.6 in
Product Weight
1.29 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
80 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.