Download document () of 20

BAB3080HV

Quicklag Industrial Thermal-Magnetic Circuit Breaker, Three-pole, 50° C Calibration, 80A, 10 kAIC, 240V, Bolt-on mounting

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3080HV
UPC
782114985861
Product Length/Depth
5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.5 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Thermal magnetic circuit breakers

Performance Ratings

Amperage Rating
80 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
50° C Calibration

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.