Download document () of 20

BAB3090HS

Eaton Quicklag Industrial Thermal-Magnetic Circuit Breaker, Three-pole, 120VAC Shunt Trip, 90A, 10 kAIC, 240V, Non-Interchangeable, Bolt-on mounting

General specifications

Product Name
Eaton BAB thermal magnetic circuit breaker
Catalog Number
BAB3090HS
UPC
786679509715
Product Length/Depth
4.1 in
Product Height
3.2 in
Product Width
3.7 in
Product Weight
1.2 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed
Catalog Notes
HACR rated

Physical Attributes

Circuit breaker type
BAB
Mounting Method
Bolt-on
Number of poles
Three-pole
Type
Quicklag industrial thermal-magnetic circuit breaker

Performance Ratings

Amperage Rating
90 A
Interrupt rating
10 kAIC
Trip Type
Non-Interchangeable
Voltage rating
240 V - 240 V

Miscellaneous

Quantity
32
Special features
Bolt-on mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.