Download document () of 20

BB4-23

Eaton B-Line series box support fasteners, Wall studs, 1" Height, 1" Length, 1" Width, 0.137lbs, Metal stud size: 3.63", 2.5", Box support brackets, Pre-galvanized

General specifications

Product Name
Eaton B-Line series box support bracket and accessories
Catalog Number
BB4-23
UPC
781011181901
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.137 lb
Certifications
UL/CUL listed

Model

Product Category
Wall studs
Type
Box support brackets

Specifications

Size
Metal stud size: 3.63 inch, 2.5 inch

Material/Finish

Finish
Pre-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.