Download document () of 20

BBA0-25/2TS

SASY Busbar, Adapter 25A

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
BBA0-25/2TS
EAN
4015081014019
Product Length/Depth
7.87 in
Product Height
2.87 in
Product Width
1.78 in
Product Weight
0.62 lb
Certifications
UL Listed
Global Catalog
BBA0-25/2TS

Product specifications

Type
Adapter 25 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.