Download document () of 20

BBA0-25

BUSBAR ADAPTER 45MM 25A 1TS

General specifications

Product Name
Eaton Moeller® series BBA Accessory Busbar adapter
Catalog Number
BBA0-25
EAN
4015081013715
Product Length/Depth
8 in
Product Height
2 in
Product Width
6 in
Product Weight
0.5 lb
Certifications
UL Listed
Global Catalog
BBA0-25

Product specifications

Type
Busbar adapter
Size
45 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.