Download document () of 20

BBS-3/FL-NA

BUSBAR SUPPORT 3-POLE F.FLAT BUSBARS

General specifications

Product Name
Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure
Catalog Number
BBS-3/FL-NA
EAN
4015081069200
Product Length/Depth
7.5 in
Product Height
2 in
Product Width
1 in
Product Weight
0.33 lb
Global Catalog
BBS-3/FL-NA

Product specifications

Type
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.