Download document () of 20

BC350

120V 350VA 210W Standby UPS - 6 NEMA 5-15R Outlets, 50/60 Hz, 5-15P Plug, Desktop/Wall Mount

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
BC350
UPC
037332210937
Product Length/Depth
10.9 in
Product Height
7 in
Product Width
5.5 in
Product Weight
4.5 lb
Compliances
RoHS
FCC Class A
Certifications
CSA certified
UL 1778
NOM
Global Catalog
BC350

Product specifications

Topology
Standby
Form factor
Desktop
Package contents
  • BC350 120V 350VA 210W Standby UPS with 6 Outlets
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 5A
  • 5
Battery replacement
IMPORTANT BATTERY REPLACEMENT INFORMATION > If your BC350 UPS has no battery access door, please contact a local electronics repair technician to source and install a matching replacement battery; If your BC350 UPS does have a battery replacement door and the original battery inside has a rating of 12V 2.8AH, please contact Tripp Lite for assistance
Runtime at half load
7 min
Relative humidity
Up to 90% non-condensing
Output Receptacles
5-15R
Product Highlights
NEMA 5-15P input plug and 6 NEMA 5-15R outlets
350VA ultra-compact 120V standby UPS
Maintains AC output during power failures
3 UPS battery supported outlets, 3 surge-only outlets
Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
Keeps AC power running during blackouts to allow time for file saves and safe shutdown
6 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
Home-friendly alarm remains silent in backup mode, sounding only when imperative
High >98% efficiency with low BTU ratings saves electricity and lowers your energy costs
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2 min. (210W)
Communication interface
None
Battery Access
Includes bottom panel battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Optional Mounting Accessory Notes
Bottom panel keyhole mounting tabs enable wall-mount installation
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
95
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Power switch enables UPS on / off control
Hot Swap PDU Options
PDUB15 (2U / 8 5-15R outlets)
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
.35
Output Capacity (kW)
.21
Output Capacity (VA)
350
Primary UPS Depth (mm)
185
Primary UPS Height (mm)
105
Primary UPS Width (mm)
110
AC Suppression Response Time
Instantaneous
Audible Alarms
Alarm reports low-battery, fault, overload and replace battery conditions; Alarm remains silent during battery mode operation until low-battery status occurs; See manual for additional alarm notifications
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal battery (see manual)
LED Indicators
Single green LED reports Line Power Mode (ON continuous), Battery Backup mode (flashes ON every 10 seconds); See manual for additional LED notifications
Frequency Rating Details
Auto-sensing
Output Voltage Regulation (Line Mode)
120V ±20%
Output Voltage Regulation(Battery Mode)
120V ±10%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 45°C)
Maximum Input Amps
5
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
4.13 x 4.33 x 7.28
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
UPS Output Receptacles
3 UPS outlets, 3 surge-only outlets
High Availability UPS Features
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.