Download document () of 20

BFVHN3/8

Eaton B-Line series hex nuts, 0.3280" H x 0.375" D, Steel, 3/8”-16 bolt size

General specifications

Product Name
Eaton B-Line series hex nuts
Catalog Number
BFVHN3/8
UPC
781011013295
Product Height
0.328 in
Product Diameter
0.375 in
Product Weight
0.1 lb
Compliances
Not Applicable
Certifications
Not Applicable
UL Listed

Model

Bolt/thread/rod size
3/8”-16
Type
Hex nut

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.