Download document () of 20

BG-16-A6

Eaton B-Line series acoustical tee and t-bar fasteners, Acoustical tee, 1" Height, 1" Length, 1" Width, 0.077lbs, Conduit size: 1", Top mount T-bar fasteners

General specifications

Product Name
Eaton B-Line series t-bar fastener and spacers
Catalog Number
BG-16-A6
UPC
781011185503
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.077 lb
Certifications
UL/CUL listed

Application

Application
Supports cable or flexible conduit above T-bar

Model

Product Category
Acoustical tee
Type
Top mount T-bar fasteners

Specifications

Size
Conduit size: 1 inch

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.