Download document () of 20

BG-16-U-2-4

Eaton B-Line series conduit support fasteners, Beams, Flange, 1" Height, 1" Length, 1" Width, 0.095lbs, Conduit size: 1", Guide-Rite conduit to beam fasteners, .125" Min mount size, .25" Max mount size

General specifications

Product Name
Eaton B-Line series Guide-Rite conduit to beam fastener
Catalog Number
BG-16-U-2-4
UPC
781011186258
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.095 lb
Certifications
UL/CUL listed

Application

Application
Conduit to beam fasteners

Model

Product Category
Beams
Type
Guide-Rite conduit to beam fasteners
Mounting method
Flange

Specifications

Size
Conduit size: 1 inch
Mounting dimensions - min
0.125
Mounting dimensions - max
0.25

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.