Download document () of 20

BG-24-E-9-12

Eaton B-Line series conduit support fasteners, 25 lb load capacity, 1-1/2" conduit size, 9/16" to 3/4" flange thickness, Guide-rite conduit to beam fastener

General specifications

Product Name
Eaton B-Line series Guide-Rite conduit to beam fastener
Catalog Number
BG-24-E-9-12
UPC
781011187156
Product Length/Depth
24 in
Product Height
1.25 in
Product Width
1.5 in
Product Weight
0.095 lb
Certifications
cULus Listed

Model

Type
Guide-rite conduit to beam fastener

Specifications

Size
1-1/2 inch conduit size
Load capacity
25 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.