Download document () of 20

BH-2033

Eaton Bussmann series BH modular fuse holder, Fuseblock, 2 hole for 6 -250 kcmil, 3/8-16 stud size, 400 A, 200 kA, 700 V, 0, 3 AWG

General specifications

Product Name
Eaton Bussmann series BH modular fuse holder
Catalog Number
BH-2033
UPC
051712205672
EAN
5027590452946
Product Length/Depth
3.92 in
Product Height
5 in
Product Width
2.62 in
Product Weight
0.76 lb
Warranty
Not Applicable
Compliances
Contact factory
RoHS Compliant
Certifications
UL Recognized
Global Catalog
BH-2033

Product specifications

Amperage Rating
400 A
Interrupt rating
200 kA
Wire size
0, 3 AWG
Conductor temperature rating
250 kcmil
Voltage rating
700 V
Type
Fuse Block
Special features
Modular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.