Download document () of 20
We make what matters work*

BH2

Eaton B-Line series all threaded rod and drop wire supports, Hangers, 1" Height, 1" Length, 1" Width, 0.02lbs, Components, 0.38" Plain rod size, 160 lbs load capacity

General specifications

Product Name
Eaton B-Line series hanger
Catalog Number
BH2
UPC
781011188054
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
0.02 lb
Certifications
UL/CUL listed
Product Type
Hanger

Application

Application
Supports wire or plain rod

Model

Product Category
Hangers
Type
Components

Specifications

Load capacity
160 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.