Download document () of 20

BHR1238ZN

Eaton B-Line series hot rod for trapeze hanger, 12" H x 0.37" D, Steel, 730 Lbs load cap, 3/8"-16 thread/rod size

General specifications

Product Name
Eaton B-Line series hot rod for trapeze hanger
Catalog Number
BHR1238ZN
UPC
782051345650
Product Height
12 in
Product Diameter
0.37 in
Product Weight
0.63 lb
Certifications
Not Applicable

Model

Special features
Use with combo nut washers only
Thread/rod size
3/8"-16
Type
Hot rods for trapeze hangers

Load rating/capacity

Load capacity
730 lb

Material/finish

Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.