Knowledge Search
Download document () of 20

BKC100

Eaton B-Line series hanging system, Can be quickly installed around beams, KwikWire clamps and wire rope, Spools of wire can be cut to length in field.

General specifications

Product Name
Eaton B-Line series KwikWire clamp and hanger
Catalog Number
BKC100
UPC
782051546972
Product Height
0.39 in
Product Diameter
1.26 in
Product Weight
0.656 lb
Certifications
cULus Listed

Application

Application
Can be quickly installed around beams

Model

Model
KwikWire clamps and wire rope
Special features
Spools of wire can be cut to length in field

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.