Knowledge Search
Download document () of 20

BKYT18-063-120K

Eaton B-Line series drive pin fasteners, Toggle style Y type fastener

General specifications

Product Name
Eaton B-Line series KwikWire y style toggle hook termination and kit
Catalog Number
BKYT18-063-120K
UPC
782051673593
Product Length/Depth
120 in
Product Height
0.06 in
Product Width
0.16 in
Product Weight
0.153 lb
Certifications
cULus Listed

Model

Type
Toggle style Y type fastener

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.