Download document () of 20

BL02540.0-01-0003

Eaton B-Line series electrical accessories, Versatile mounting, Electrical accessories, Led 025 light on light of switch

General specifications

Product Name
Eaton B-Line series electrical accessories
Catalog Number
BL02540.0-01-0003
UPC
799038644224
Product Length/Depth
2 in
Product Height
1.6 in
Product Width
1.3 in
Product Weight
0.31 lb
Compliances
Not Applicable
Certifications
UL Listed

Model

Product Category
Electrical accessories
Type
Large NEMA flanged panels

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.