Download document () of 20

BL02541.0-01

Eaton B-Line series electrical accessories, Used for daisy chaining, Led 025 enclosure lights, Versatile mounting, Electrical accessories.

General specifications

Product Name
Eaton B-Line series electrical accessories
Catalog Number
BL02541.0-01
UPC
799038644255
Product Length/Depth
2 in
Product Height
1.6 in
Product Width
1.3 in
Product Weight
0.31 lb
Compliances
Not Applicable
Certifications
UL Listed

Application

Application
Used for daisy chaining

Model

Style
LED 025 enclosure lights
Product Category
Electrical accessories
Type
Large NEMA flanged panels

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.