Download document () of 20

BL1420-PNA

Eaton B-Line series drive pin fasteners, 30 lb load capacity, 1" conduit size, Drive pin fastners

General specifications

Product Name
Eaton B-Line series drive pin fasteners
Catalog Number
BL1420-PNA
UPC
782051256222
Product Length/Depth
1 in
Product Height
4.5 in
Product Width
1 in
Product Weight
0.15 lb
Certifications
cULus Listed

Model

Type
Drive pin fastners

Specifications

Size
1 inch conduit size
Load capacity
30 lbs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.