Download document () of 20

BL2MD-C3-AT

Eaton BeamLite II self-contained with Autotest functionality, 3h emergency duration with eFocus (narrow and wide illumination, programmed by user), 400 lumens, IP65 degree of protection, class II insulation.

General specifications

Product Name
Eaton BeamLite II SC Emergency Luminaire
Catalog Number
BL2MD-C3-AT
EAN
5205050910063
Product Length/Depth
417 mm
Product Height
106 mm
Product Width
178 mm
Product Weight
2.21 kg
Certifications
CE
Global Catalog
BL2MD-C3-AT

Product specifications

Battery voltage
7.2 V
Battery number of cells
6
Battery quality
NiCd
Glow wire test
850 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
True
Explosion protected
False
Degree of protection
IP65
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Not applicable
Monitoring equipment
Automatic self test
Power supply system
Peripheral (individual battery)
Circuit
Other
Voltage type
AC
Apparent Power At Mains Operation
4.3 VA
Effective power at mains operation
3.8 W
Power factor
.8
Wiring system
Standby switching
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
1.5
Connection type
Plug-in connection
Max. system power
3.8 W
Rated life time L80/B10 at 25 °C
70000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
5 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Nominal operation time - min
3 hour
Nominal operation time - max
3 hour
Autonomy
3 hours
Suitable for standby switching
No
Suitable for continuous circuit
No
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Other
Pictogram included
False
Number Of Poles (Numeric)
2
Impact strength
IK07
Rated Luminous Flux Acc. IEC 62722-2-1
400 lm
Color temperature - max
7040 °C
Color temperature - min
6020 °C
Light distributor
Refractor lens
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route lighting
Color of light
White
Luminaire With Limited Surface Temperature, Sign D
False
Number of lighting heads
2
Suitable for number of lamps
2
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Testing system
Auto-Test
With remote control
No
Constant light output (CLO)
No
Exchangeable control gear
No

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.