Download document () of 20

BMT-8YZN

Eaton B-Line series Twirl-Nut spring nut, 0.25" H x 1.3750" L x 0.85" W, Steel, Yellow zinc chromate, M10 X 1-1/4" bolt size

General specifications

Product Name
Eaton B-Line series Twirl-Nut spring nut
Catalog Number
BMT-8YZN
UPC
781011199951
Product Length/Depth
1.375 in
Product Height
0.25 in
Product Width
0.85 in
Product Weight
0.12 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
M10 X 1-1/4"
Type
Twist-nut

Material/finish

Finish
Yellow zinc chromate
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.