Knowledge Search
Download document () of 20

BQ215230

Eaton BR thermal magnetic circuit breaker,Type BQ 1-Inch CTL plug-on circuit breaker,Includes rejection tab feature,(1) Two-Pole 15 A, (1) Two-Pole 30 A,10 kAIC,Four-pole,120/240V,BQ,Independent,#14-4 AWG Cu/Al,Q28,BQ,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BQ215230
UPC
786676004404
Product Length/Depth
3 in
Product Height
3 in
Product Width
2 in
Product Weight
0.7 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
All Type BD Duplex and BQ Quadplex circuit breakers carry listing for HACR applications. All 15 and 20 ampere single poles are switch duty rated.

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
(1) Two-Pole 15A, (1) Two-Pole 30A
Voltage rating
120/240 V
Trip Type
T194
Circuit breaker type
BQ
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BQ
Wire size
#14-4 AWG Cu/Al
Number of poles
Four-pole
Quantity
28
Type
Type BQ 1-Inch CTL plug-on circuit breaker
Special features
Includes rejection tab feature

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com