Knowledge Search
Download document () of 20

BQC220215

Eaton BR thermal magnetic circuit breaker,Type BQC 1-Inch CTL plug-on circuit breaker,Includes rejection tab feature,(1) Two-Pole 20 A, (1) Two-Pole 15 A,10 kAIC,Four-pole,120/240V,BQC,Common breaker trip,#14-4 AWG Cu/Al,BQC

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BQC220215
UPC
786676006057
Product Length/Depth
3 in
Product Height
3 in
Product Width
2 in
Product Weight
0.9 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
All Type BD Duplex and BQ Quadplex circuit breakers carry listing for HACR applications. All 15 and 20 ampere single poles are switch duty rated.

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
(1) Two-Pole 20A, (1) Two-Pole 15A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
BQ
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BQC
Wire size
#14-4 AWG Cu/Al
Number of poles
Four-pole
Type
Type BQC 1-Inch CTL plug-on circuit breaker
Special features
Includes rejection tab feature

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com