Knowledge Search
Download document () of 20

BR-32-4T-C1

Eaton B-Line series datacomm and low voltage support fasteners, Supports cables from beam flange thru 1/2 thick, Black, 15 lbs, Steel, 2", Bridle ring rod and wire fastener assembly

General specifications

Product Name
Eaton B-Line series bridle ring and accessories
Catalog Number
BR-32-4T-C1
UPC
781011029371
Product Height
3 in
Product Diameter
2 in
Product Weight
12.4 lb
Compliances
cULus Listed

Application

Application
Supports cables from beam flange thru 1/2 thick

Model

Type
Bridle ring rod & wire fastener assembly

Specifications

Load capacity
15 lb
Ring size
2 in

Material/Finish

Material
Steel
Color
Black

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.