Knowledge Search
Download document () of 20
Discontinued

BR1020H100FRNWV

BR 1-inch commercial renovation loadcenter, main circuit breaker, feed-through lugs, white cover, 100A, single-phase, 20-pole, 20 circuits, 10 spaces, 120/240V, #4-1/0 AWG Cu/Al at 60°C or 75°C wire, NEMA 1 enclosure, b2r box size

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR1020H100FRNWV
UPC
782116903177
Product Length/Depth
15 in
Product Height
5 in
Product Width
13 in
Product Weight
13 lb
Warranty
10 year
Certifications
UL 67
UL 50
Catalog Notes
White cover

Product specifications

Special features
Feed-through lugs, white cover
Type
Main circuit breaker (higher interrupting)
Amperage Rating
100 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BRH
Number of circuits
20
Number of spaces
10
Phase
Single-phase
Wire size
#4-1/0 AWG Cu/Al
Mounting
Semi-flush
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
B2R
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
22 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.