Knowledge Search
Download document () of 20
Discontinued

BR1224L125RG

Eaton BR main lug loadcenter,Ground bar,includes BREQS125 hold-down screw, 125 A,B1R,Aluminum, NEMA 3R,Metallic,10 kAIC,NEMA 3R,24 Circuits,Twenty-four pole,12 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240V,#6-2/0 AWG Cu/Al

A newer version of this product is available:

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BR1224L125RG
UPC
786685135250
Product Length/Depth
5.19 in
Product Height
16.75 in
Product Width
14.31 in
Product Weight
20.5 lb
Warranty
10 year
Certifications
UL 67
UL 50
Catalog Notes
Has notch for brhdk125 hold-down kit.

Product specifications

Special features
Ground bar, includes BREQS125 hold-down screw
Type
Main lug
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
24
Number of spaces
12
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240V
Wire size
#6-2/0 AWG Cu/Al
Box size
B1R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.