Knowledge Search
Download document () of 20

BR125

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker,25 A,10 kAIC,Single-pole,120/240V,BR,#14-4 AWG Cu/Al,BR,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BR125
UPC
786676362153
Product Length/Depth
3.3 in
Product Height
3.3 in
Product Width
1.6 in
Product Weight
2.05 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
25 A
Voltage rating
120/240 V
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Type
Type BR 1-Inch plug-on circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com