Knowledge Search
Download document () of 20

BR24L70RP

Eaton BR main lug loadcenter,Current design,Main lug,70 A,5R,Aluminum,Cover included,NEMA 3R,Metallic,10 kAIC,BR,4 Circuits,Four-pole,2 Spaces,Three-wire,Single-phase,Type BR 1-inch breakers,120/240 V,#8-2 AWG Cu/Al

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BR24L70RP
UPC
786676001618
Product Length/Depth
3.88 in
Product Height
23 in
Product Width
14.31 in
Product Weight
4.01 lb
Warranty
10 year
Certifications
UL 50
UL 67
Catalog Notes
Ground bar kit priced separately. Suitable for use as service equipment when no more than 2 service disconnecting mains are provided or when not used as lighting & appliance panelboard

Product specifications

Special features
Current design
Type
Main lug
Amperage Rating
70 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Number of circuits
4
Number of poles
Four-pole
Number of spaces
2
Phase
Single-phase
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Wire size
#8-2 AWG Cu/Al
Box size
5R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.