Knowledge Search
Download document () of 20
Discontinued

BR3030B125

BR loadcenter, Main circuit breaker: BR, No feed-thru lugs, includes hold-down screw, 125A, Single-phase, 22 circuits, 22 spaces, 120/240V, 10 kAIC, Combo mounting, #6-1/0, Three-wire, NEMA 1 Metallic enclosure, Box size: C, Copper bus

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR3030B125
UPC
786685622767
Product Length/Depth
3.88 in
Product Height
21 in
Product Width
14.31 in
Product Weight
34.89 lb
Warranty
10 year
Certifications
UL 50
UL 67
Catalog Notes
Cover included

Product specifications

Special features
No feed-thru lugs
Type
Main circuit breaker
Amperage Rating
125 A
Bus material
Copper
Cover
10 kAIC
Main circuit breaker
BR
Number of circuits
22
Number of spaces
22
Phase
Single-phase
Wire size
#6-1/0 AWG
Accessories
BREQS125 hold-down screw
Mounting
Combination
Box size
C
Enclosure
NEMA 1
Enclosure material
Metallic
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.