Knowledge Search
Download document () of 20
Discontinued

BR3040B200RV

No feed-thru lugs,Main circuit breaker loadcenter,200A,D1R,Aluminum,Interlock cover,NEMA 3R,Metallic,25 kAIC,BWH,40 circuits,Forty pole,30 spaces,Three-wire,Single-phase,#2/0 AWG-300 kcmil Cu/Al,Combination,Type BR 1-inch breakers,120/240V

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR3040B200RV
UPC
786676002226
Product Length/Depth
5.19 in
Product Height
29.13 in
Product Width
14.31 in
Product Weight
40.62 lb
Warranty
10 year
Certifications
UL 50
UL 67
Catalog Notes
Includes 5-br120 & 1 br230

Product specifications

Special features
No feed-thru lugs
Type
Main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Interlock cover
Main circuit breaker
BWH
Number of circuits
40
Number of spaces
30
Phase
Single-phase
Wire size
#2/0 AWG-300 kcmil Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
D1R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.