Knowledge Search
Download document () of 20

BR3HT

Eaton BR Handle Tie,Suitable for BD duplex breakers,Type BR handle tie,BR,For (3) single-pole breakers

General specifications

Product Name
Eaton BR handle tie
Catalog Number
BR3HT
UPC
786685348360
Product Length/Depth
2.5 in
Product Height
0.05 in
Product Width
0.5 in
Product Weight
1 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Special features
Suitable for BD duplex breakers
Type
Handle tie
Used with
For (3) single-pole breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.