Knowledge Search
Download document () of 20
Discontinued

BR4040B200R

Ground bar,Main circuit breaker loadcenter,200A,D1R,Aluminum,Interlock cover,NEMA 3R,Metallic,25 kAIC,BWH,40 circuits,Forty pole,40 spaces,Three-wire,Single-phase,#2/0 AWG-300 kcmil Cu/Al,Combination,Type BR 1-inch breakers,120/240V

A newer version of this product is available:

General specifications

Product Name
Eaton BR main breaker loadcenter
Catalog Number
BR4040B200R
UPC
786676446303
Product Length/Depth
5.19 in
Product Height
29.13 in
Product Width
14.31 in
Product Weight
37.8 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Ground bar
Type
Main circuit breaker loadcenter
Amperage Rating
200 A
Bus material
Aluminum
Cover
Interlock cover
Main circuit breaker
BWH
Number of circuits
40
Number of spaces
40
Phase
Single-phase
Wire size
#2/0 AWG-300 kcmil Cu/Al
Mounting
Combination
Used with
Type BR 1-inch breakers
Voltage rating
120/240 V
Box size
D1R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
25 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.