Knowledge Search
Download document () of 20

BR4242PV200R

Eaton BR solar-ready loadcenter,Type BR loadcenter,L2R,Copper,225,Ampere,Cover included,NEMA 3R,70 max PV,35 kAIC,200 A type CSR,42 Circuits,42 Spaces

General specifications

Product Name
Eaton BR solar-ready loadcenter
Catalog Number
BR4242PV200R
UPC
786685708270
Product Length/Depth
5.19 in
Product Height
45 in
Product Width
14.31 in
Product Weight
30 lb
Warranty
10 year limited
Compliances
NEC Compliant
Catalog Notes
Rainproof panels are furnished with hub closure plates. Type CSR main breaker factory installed.

Product specifications

Type
Type BR loadcenter
Bus material
Copper
Bus Rating
225 A
Cover
Cover included
Main circuit breaker
200A type CSR
Number of circuits
42
Number of spaces
42
Box size
L2R
Enclosure
NEMA 3R
Input
70 max PV
Interrupt rating
35 kAIC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com