Knowledge Search
Download document () of 20

BR612L125SP

Eaton BR style 1-inch loadcenter, main lug, current design, 125A, single-phase, 12-pole, 12 circuits, 6 spaces, 120/240V, #14-#1 AWG Cu/Al at 60°C or 75°C, NEMA 1 enclosure, 7 box size

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BR612L125SP
UPC
786676002035
Product Length/Depth
3.56 in
Product Height
13 in
Product Width
11 in
Product Weight
12 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Current design
Type
Main lug
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover not included
Main circuit breaker
BR
Mounting
Surface
Number of circuits
12
Number of spaces
6
Phase
Single-phase
Voltage rating
120/240V
Wire size
#14-1 AWG Cu/Al
Box size
7
Enclosure
NEMA 1
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.