Knowledge Search
Download document () of 20

BR816L125RP

Eaton Eaton BR main lug loadcenter ,Dual grounds,Main lug,125 A,Box Size 7,Aluminum Bus,Cover included,NEMA 1,Metallic,10 kAIC,BR,Surface,NEMA 1,8 Spaces,16 Circuits,Three-wire

General specifications

Product Name
Eaton BR main lug loadcenter
Catalog Number
BR816L125RP
UPC
786676001472
Product Length/Depth
3.56 in
Product Height
13 in
Product Width
11 in
Product Weight
11.7 lb
Warranty
10 year
Certifications
UL 67
UL 50

Product specifications

Special features
Current design
Type
Main lug
Amperage Rating
125 A
Bus material
Aluminum
Cover
Cover included
Main circuit breaker
BR
Mounting
Surface
Number of circuits
16
Number of spaces
8
Phase
Single-phase
Voltage rating
120/240V
Wire size
#14-1 AWG Cu/Al
Box size
7R
Enclosure
NEMA 3R
Enclosure material
Metallic
Interrupt rating
10 kAIC
Number of wires
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.