Knowledge Search
Download document () of 20
Discontinued

BRCAF115QN

Eaton BR AFCI circuit breaker, Type BRC 1-Inch Combination AFCI Circuit Breaker Arc Fault, Single-Pole, 15A, 120V, 10 kAIC, #14-4 AWG Cu/Al at 60°C or 75°C, Arc fault, Quick Connect Neutral

General specifications

Product Name
Eaton BR AFCI circuit breaker
Catalog Number
BRCAF115QN
UPC
786685952697
Product Length/Depth
5 in
Product Height
1 in
Product Width
3 in
Product Weight
0.45 lb
Warranty
Limited lifetime residential, 1 year commercial
Certifications
Contact Manufacturer

Product specifications

Type
AFCI circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com