Knowledge Search
Download document () of 20

BRD220240

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch quad circuit breaker,(2) 20 A, (2) 40 A,10 kAIC,Four-pole,120/240V,BRD,Independent,#14-4 AWG Cu/Al,BRD,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRD220240
UPC
786676007221
Product Length/Depth
3 in
Product Height
3 in
Product Width
2 in
Product Weight
0.9 lb
Warranty
Limited lifetime residential, 1 year commercial
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
Non-CTL

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
(2) 20A, (2) 40A
Voltage rating
120/240 V
Trip Type
T194
Circuit breaker type
BR
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Four-pole
Type
Type BR 1-Inch quad circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com