Knowledge Search
Download document () of 20
Discontinued

BREM2025

Eaton BR Smart circuit breaker, 25A, Two-pole, 120/240V

General specifications

Product Name
Eaton BR Smart circuit breaker
Catalog Number
BREM2025
UPC
786689243357
Product Length/Depth
6 in
Product Height
3 in
Product Width
4 in
Product Weight
2 lb
Certifications
Contact Manufacturer

Product specifications

Amperage Rating
25 A
Voltage rating
120/240 V
Mounting Method
Plug-On
Number of poles
Two-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com