Knowledge Search
Download document () of 20

BRFP

Eaton BR Loadcenter and Circuit Breaker Filler Plates,1 in circuit breaker space filler plates,BR,1 in,Quantity: 25,Used with WMB Style Meter Breakers

General specifications

Product Name
Eaton BR filler plate
Catalog Number
BRFP
UPC
786676461603
Product Length/Depth
2.5 in
Product Height
0.25 in
Product Width
1.1 in
Product Weight
0.01 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Special features
Used with WMB Style Meter Breakers
Type
Filler plate
Quantity
25

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.