Knowledge Search
Download document () of 20

BRFPP

Eaton Field Installation Kits and Parts - Filler Plates,1 in circuit breaker space filler plates,1 in,Quantity: 125,Used with 1 inch circuit breakers

General specifications

Product Name
Eaton BR field installation kit and part
Catalog Number
BRFPP
UPC
786676482400
Product Length/Depth
2.5 in
Product Height
0.25 in
Product Width
1 in
Product Weight
1 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Special features
Used with 1 inch circuit breakers
Type
Field installation kit and part
Quantity
125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.