Knowledge Search
Download document () of 20

BRGUTTER

Eaton Riser Panel Accessories - Loadcenter Auxiliary Gutter,Loadcenter auxiliary gutter,C2

General specifications

Product Name
Eaton BR rise panel
Catalog Number
BRGUTTER
UPC
782114799512
Product Length/Depth
24.7 in
Product Height
4.4 in
Product Width
14.31 in
Product Weight
1 lb
Warranty
10 year
Certifications
UL Listed

Product specifications

Type
Rise panel
Box size
C2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.