Knowledge Search
Download document () of 20

BRH120

Eaton BR thermal magnetic circuit breaker,Type BR style 1-Inch plug-on circuit breaker,20 A,22 kAIC,Single-pole,120/240V,BRH,#14-4 AWG Cu/Al,BRH,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRH120
UPC
786676373104
Product Length/Depth
1 in
Product Height
2.5 in
Product Width
2.8 in
Product Weight
0.35 lb
Compliances
Federal Specifications Classification W-C376
Certifications
UL 490
Catalog Notes
10-150A. single-, two- and three-pole, selected amperageavailable in switching duty, HACR, shunt trip and high magnetic setting

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
22 kAIC
Main circuit breaker
BRH
Wire size
#14-4 AWG Cu/Al
Number of poles
Single-pole
Type
Type BR style 1-Inch plug-on circuit breaker
Special features
Used with Type BR Loadcenters

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com