Knowledge Search
Download document () of 20

BRH240

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker,40 A,22 kAIC,Two-pole,120/240V,BRH,Common breaker trip,#14-4 AWG Cu/Al,Q28,BRH,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BRH240
UPC
786676373654
Product Length/Depth
3 in
Product Height
3 in
Product Width
2 in
Product Weight
0.6 lb
Compliances
Federal Specifications Classification W-C376
Certifications
UL 490
Catalog Notes
On the black handle breaker, add suffix B to the catalog number to obtain a tapped molded opening for proper use with hold-down kits.

Product specifications

Used with
Type BR Loadcenters
Amperage Rating
40 A
Voltage rating
120/240 V
Trip Type
Common breaker trip
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
22 kAIC
Main circuit breaker
BRH
Wire size
#14-4 AWG Cu/Al
Number of poles
Two-pole
Quantity
28
Type
Type BR 1-Inch plug-on circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com