Knowledge Search
Download document () of 20
To be discontinued

BRHAFGF115

Eaton BR arc fault / ground fault circuit breaker, 15A, 22kAIC, Single-pole

General specifications

Product Name
Eaton BR arc fault / ground fault circuit breaker
Catalog Number
BRHAFGF115
UPC
786670008910
Product Length/Depth
2.9 in
Product Height
0.9 in
Product Width
2.9 in
Product Weight
0.4 lb
Certifications
Contact Manufacturer
UL 489
UL 943
UL 1699

Product specifications

Amperage Rating
15 A
Circuit breaker type
BR
Interrupt rating
22 kAIC
Number of poles
Single-pole
Type
Arc Fault / Ground Fault Circuit Breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com